Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Mureva Styl
MUR36027 Product picture Schneider Electric

MUR36027

MUR36027 Product picture Schneider Electric
MUR36027

Mureva Styl - double socket-outlet - 16 A - 2P + E - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva Styl
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E
    outlet standard description
    Pin earth
    outlet standard
    French
    colour tint
    White (RAL 9003)
    Complementary
    device mounting
    Surface
    rated current
    16 A
    number of power socket outlets
    2
    [Ue] rated operational voltage
    250 V AC
    condition of use
    Indoor/outdoor
    fixing mode
    By screws
    height
    76 mm
    width
    147 mm
    depth
    64 mm
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MUR36027 : Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 283 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR36027 : Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR36027 : Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Mureva Styl - double socket-outlet - 16 A - 2P + E - white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /