Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Mureva Styl
MUR37933 Product picture Schneider Electric

MUR37933

MUR37933 Product picture Schneider Electric
MUR37933

Mureva Styl - Cable outlet - surface & flush mounting - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva Styl
    product or component type
    Cable outlet
    range compatibility
    Mureva Styl
    Complementary
    device mounting
    Surface
    Flush
    number of modules
    1 module
    number of cables
    3
    maximum cable cross section
    2.5 mm²
    cable entry
    Easy valve access
    condition of use
    Indoor/outdoor
    colour tint
    White (RAL 9003)
    length
    71 mm
    height
    45 mm
    width
    71 mm
    Environment
    quality labels
    CE
    IP degree of protection
    IP55
    IK degree of protection
    IK08
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MUR37933 : MUR37933_ROHS_CHINA_DECLARATION
    Description
    MUR37933_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    MUR37933_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR37933 : MUR37933_ROHS_DECLARATION
    Description
    MUR37933_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    MUR37933_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MUR37933 : MUR37933_REACH_DECLARATION
    Description
    MUR37933_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    MUR37933_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /