Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CV
NSYAVD1U1450 Product picture Schneider Electric

NSYAVD1U1450

NSYAVD1U1450 Product picture Schneider Electric
NSYAVD1U1450

Actassi - mixing drawer - 45 dB - 145 m3/h

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    Mixing drawer
    accessory / separate part category
    Thermal management
    air flow
    1458 m3/h
    Complementary
    device composition
    9 fan
    rated voltage
    230 V AC
    rated power in W
    135 W
    display type
    LED
    type of cooling
    Integrated fan
    number of rack unit
    1U
    depth
    452 mm
    net weight
    7.8 kg
    Environment
    noise level