Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYCRN75250 Product picture Schneider Electric

NSYCRN75250

Green premium brand logo
NSYCRN75250 Product picture Schneider Electric
NSYCRN75250
Green premium brand logo

Spacial CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product name
    Spacial CRN
    Application
    Multi-purpose
    Category
    Compact enclosure
    enclosure nominal height
    700 mm
    enclosure nominal width
    500 mm
    enclosure nominal depth
    250 mm
    installation accessory type
    Wall-mounting
    device composition
    1 body
    1 cable gland plate
    1 door
    1 lock
    door type
    Plain
    mounting plate description
    Without mounting plate
    Complementary
    body type
    Sides made from a single folded section
    Back welded with double profile forming a protected sealed area
    number of doors
    Front face: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    3 mm double-bar lock
    type of gland plate
    Standard
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Cable gland plate by screws
    material
    Body: steel
    surface finish
    Epoxy-polyester powder
    colour
    Grey (RAL 7035)
    standards
    IEC 62208
    product certifications
    CUL
    UL
    net weight
    15 kg
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight