Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Metal industrial cut-out box - low plain cover - H256xW206xD93 - IP55 - grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    Low plain cover
    colour
    Light grey RAL 7035
    Complementary
    enclosure nominal height
    256 mm
    enclosure nominal width
    206 mm
    enclosure nominal depth
    93 mm
    enclosure mounting
    Wall mounted
    device composition
    1 cover screw
    1 body
    1 cover
    cable entry number
    5 x Ø 25.5 mm (M25)
    5 x Ø 32.5 mm (M32)
    5 x Ø 40.5 mm (M40)
    5 x Ø 50.5 mm (M50)
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    product weight
    1.79 kg
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.