Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Spacial SF
NSYEC65 Product picture Schneider Electric

NSYEC65

Green premium brand logo
NSYEC65 Product picture Schneider Electric
NSYEC65
Green premium brand logo

Spacial SF plain cable gland plate - fixed by clips - 600x500 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    Spacial SFP
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    cable entry
    Plain
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    30 mm
    width
    600 mm nominal:
    416 mm useful:
    depth
    500 mm nominal:
    450 mm real:
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC65 : Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC65 : Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC65 : Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    Spacial SF plain cable gland plate - fixed by clips - 600x500 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /