Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Actassi
    product or component type
    Fixed slide
    accessory / separate part category
    Support accessory
    quantity per set
    Set of 2
    Complementary
    range compatibility
    Actassi OPB
    Actassi VDC
    material
    Zinc coated steel
    mounting location
    Upright
    fixing mode
    Direct fixing: front 19" uprights
    permanent permissible load
    15 kg
    distance between centers
    200 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.