Fixing brackets for internal fixing of vertical rails at the same level of base
NSYMFB
Brackets for fixing the uprights, standard or technical, at the same level as the structure.
They allow two pairs of uprights to be fixed back-to-back, doubling the working surface.
The brackets are fixed to the structure by means of M6 self-tapping screws.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
2 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No