Plain mounting
NSYMP146
This mounting plate is suitable for PanelSeT SFN and PanelSeT floor-standing electrical enclosures.
It can be installed in enclosures with nomial height and depth of 1400 and 600 mm respectively.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
164 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No