Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi for Europe
NSYOPB12U5P Product picture Schneider Electric

NSYOPB12U5P

Green premium brand logo
NSYOPB12U5P Product picture Schneider Electric
NSYOPB12U5P
Green premium brand logo

Wall-Mounted Open Box 12U W600 D500 Swing 19" Glazed Door R7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi OPB
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To facilitate maintenance
    To mount 19" equipment
    To protect network connectivity equipment
    enclosure type
    Open box
    support equipment
    1 x swing 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Side
    Rear
    Front
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear blanking plate
    Side panels removable toolless
    colour
    Light grey (RAL 7035)
    Complementary
    device composition
    3 x cable entries
    1 x glazed door front
    2 x panels side
    2 x 19" uprights front
    1 x open structure
    load rating
    3 kg by unit
    25 kg static
    back face
    Cut-out
    side face
    Panel
    number of cut-out
    1 cut-outside
    1 cut-outbottom
    1 cut-outtop
    installation mode
    Wall mounted
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    surface finish
    Epoxy-polyester powder
    width
    600 mm
    height
    650 mm
    depth
    500 mm
    net weight
    25 kg
    number of rack unit
    12U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    IEC 60297-3-100
    EIA-310D
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1