Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Wall-Mounted Open Box 12U W600 D600 Fixed 19" Glazed Door R7035

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product name
    Actassi OPB
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To protect network connectivity equipment
    To mount 19" equipment
    enclosure type
    Open box
    front face
    Glazed door
    colour
    Light grey (RAL 7035)
    back face
    Cut-out
    side face
    Panel
    installation mode
    Wall mounted
    Complementary
    support equipment
    2 x fixed 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Rear
    Side
    removable parts
    Top blanking plate
    Bottom blanking plate
    Rear blanking plate
    Side panels removable toolless
    Front door removable toolless
    device composition
    3 x cable entries
    1 x front glazed door
    1 x open structure
    2 x side panels
    2 x front 19" uprights
    load rating
    Static : 50 kg
    By unit : 3 kg
    number of cut-out
    1 cut-out top
    1 cut-out bottom
    1 cut-out side
    material
    Structure : sheet steel
    Door : sheet steel
    Upright : galvanized steel
    Door : sekurit glass
    surface finish
    Epoxy-polyester powder
    product weight
    29.2 kg
    enclosure nominal dimensions
    - 650 mm 600 mm 600 mm
    number of rack unit
    12U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Actassi OPB - 7312580001 (Version 1)
    Date 8/27/18
    Size 358.2 KB
    CAD
    Date
    Size
    Add to My Documents
    Actassi OPB - 12UDXF600X600 (Version 1.0)
    Date 9/2/18
    Size 4.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity - 19” rack Actassi OPEN BOX_En_v04 (Version 1.1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi OPB - 19’’ Enclosure - ENVPEP100101EN (Version 1.0)
    Product Environnmetal - CaSys OPB profile (Version 1.0)
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Actassi Digital Rule (Version 2.0)
    Date 8/30/18
    Size 5.6 MB
    Actassi_S-One.ref_v1.3 (Version 1.0)
    Date 8/30/18
    Size 5.4 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    Specification Document for Actassi enclosure (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.