
Front & rear plinth, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W1200mm , plinth H200mm
NSYSPF12200
The front and rear of the plinth consists of 4 corners with 2 or 4 panels.
Material: Folded sheet steel, corner with a thickness of 25/10e mm
Finish: Structured finish, epoxy polyester powder
Color: RAL 7022 grey
Ingress protection rating: IP30 according to IEC 60529
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
104 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No