Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa TBS
NSYTRP42BL Product picture Schneider Electric

NSYTRP42BL

Green premium brand logo
NSYTRP42BL Product picture Schneider Electric
NSYTRP42BL
Green premium brand logo

PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 4MM², BLUE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    4 mm²
    length
    56 mm
    colour
    Blue
    quantity per set
    Set of 50
    Complementary
    width
    6.2 mm
    height
    36.5 mm
    connections - terminals
    1 x push-in: upstream
    1 x push-in: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.2…4 mm², flexible without cable end
    0.2…6 mm², solid with cable end
    0.8…4 mm², flexible with cable end
    0.2…4 mm², solid without cable end
    wire stripping length
    12 mm
    tool type
    Connection: without tool
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    800 V conforming to EN/IEC 60947-7-1
    600 V CSA
    600 V cURus
    [In] rated current
    32 A conforming to EN/IEC 60947-7-1
    30 A CSA
    30 A cURus
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    9.5 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys