Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Linergy TR terminals blocks
NSYTRV43 Product picture Schneider Electric

NSYTRV43

Green premium brand logo
NSYTRV43 Product picture Schneider Electric
NSYTRV43
Green premium brand logo

SCREW TERMINAL, FEED THROUGH, 3 POINTS, 4MM² , GREY

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRV
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    4 mm²
    length
    57.8 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    6.2 mm
    height
    47.5 mm
    connections - terminals
    1 x screw terminal: upstream (M3)
    2 x screw terminal: downstream (M3)
    number of connections
    3
    connection position
    Sideways
    number of measurement input
    2
    cable cross section
    0.14…6 mm², solid cable with cable end
    0.2…4 mm², flexible cable with cable end
    0.14…6 mm², flexible cable without cable end
    0.14…6 mm², solid cable without cable end
    tightening torque
    0.6…0.8 N.m
    wire stripping length
    9 mm
    tool type
    Connection: screwdriver
    Disconnection: screwdriver
    [Ue] rated operational voltage
    500 V conforming to EN/IEC 60947-7-1
    352 V conforming to ATEX Exe II Ex II 2 GD
    150 V cURus
    [In] rated current
    32 A conforming to EN/IEC 60947-7-1
    30 A cURus
    29 A conforming to ATEX Exe II Ex II 2 GD
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    14 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    EAC
    CSA
    CURus
    IEC-Ex
    LR
    GL
    ATEX
    DNV
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 3/12/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    prp.document.label.format pdf
    Size 45.1 KB
    Date 5/5/13
    Description
    UL card file for Linergy
    prp.document.label.format zip
    Size 741.5 KB
    Date 9/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV43 : Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRV (Version 1.0)
    Description
    Declaration of Conformity for NSYTRV
    prp.document.label.format pdf
    Size 86.4 KB
    Date 4/10/13
    Description
    Declaration of Conformity for NSYTRV
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV43 : Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211 KB
    Date 4/28/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV43 : Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Linergy passthrough terminal block - 4mm² 32A single-level 1x2 screw - grey
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /