Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   All-in-one module
PFMIEG225C2E26B Product picture Schneider Electric

PFMIEG225C2E26B

PFMIEG225C2E26B Product picture Schneider Electric
PFMIEG225C2E26B

Prefabricated IT Module 225kW 400V/50Hz with Busway Distribution

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Module 225kW 400V/50Hz with Busway Distribution
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Configured Power
    225000
    Nominal Output Voltage
    400 3PH
    kW per Rack
    8.65 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    340 - 460 (400V) V
    Input voltage adjustable range for mains operation
    340 - 460 (400V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    6400.0 mm
    Maximum Depth
    13700.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3200.0 mm
    Shipping Depth
    13700.0 mm
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 68.5 MB
    Date 10/28/14
    Description
    Prefabricated Data Center IT Module, 3D Model
    Brochure
    Format
    Size
    Date
    Add to My Documents
    225kW Prefabricated Data Center IT Module Busway with Perimeter Cooling Data Sheet - EMEA (Version V0)
    Files in document
    pdf
    347.6 KB
    zip
    324.2 KB
    Description
    Data Sheet for Dual Bay IT Module
    prp.document.label.format zip
    Size 671.8 KB
    Date 11/21/14
    Files in document
    pdf
    347.6 KB
    zip
    324.2 KB
    Description
    Data Sheet for Dual Bay IT Module
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /