Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

PratiKa wander socket - straight - 16 A - 3P + E - 380...415 V AC - IP44

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PratiKa
    product or component type
    Wander socket
    device short name
    PratiKa fast
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    plug, socket, control station shape
    Straight
    [In] rated current
    16 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    6 h
    plug, socket material
    Self-extinguishing engineering polymer housing :
    contacts material
    Brass sleeves :
    connections - terminals
    Fast connection
    cable cross section
    1...2.5 mm²
    cable outer diameter
    8...15 mm
    cable entry
    Cable gland
    Fair lead
    thread type
    Pg 21
    product weight
    0.194 kg
    height
    88 mm
    width
    88 mm
    depth
    150 mm
    colour
    Grey ( RAL 7035 )
    voltage colour
    Red
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % ( 40 °C )
    70 % ( 30 °C )
    90 % ( 20 °C )
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25...40 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-WANDER SOCKET PK 16A IP44 220V 2PT + WANDER PLUG PK 16A IP44 220V 2PT (Version 2.1)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.