Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC Essential SurgeArrest 5 oulets 230V Germany

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 5 oulets 230V Germany
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Angola , Austria , Bosnia And Herzegovina , Bulgaria , Croatia , Denmark , Egypt , Estonia , Ethiopia , Finland , Germany , Greece , Hungary , Iceland , Jordan , Latvia , Lebanon , Lithuania , Luxembourg , Macedonia , Moldova, Republic Of , Netherlands , Norway , Pakistan , Portugal , Romania , Rwanda , Slovenia , Spain , Suriname , Sweden , Turkey
    Output
    Number of Outlets
    5
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1.83 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    918 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    24.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.62 kg
    Maximum Height
    56.0 mm
    Maximum Width
    371.0 mm
    Maximum Depth
    73.0 mm
    Shipping Weight
    0.74 kg
    Shipping Height
    58.0 mm
    Shipping Width
    405.0 mm
    Shipping Depth
    130.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    11.13 x 14.75 x 16.88 inches
    Master Carton Weight
    8.81 kg
    SCC Codes
    5073130431312 5
    Color
    White
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 50000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    SurgeArrest PM5 Series Specification Sheet (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Home/Office Surge PM5/5T/5U/5V 230Vac (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM5 Schuko (Version 0)
    CB certificate for APC ESSENTIAL SURGEARREST PM5 series per IEC 61643-11 (Version 0)
    CE DOC for PMx series (Version 0)
    Date 2/8/19
    Size 110.8 KB
    CB certificate for APC ESSENTIAL SURGEARREST PM5 series per IEC 60884-1 (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.