Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MiCOM P11x
REL10041 Product picture Schneider Electric

REL10041

REL10041 Product picture Schneider Electric
REL10041

P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P11x
    relay application
    Feeder
    protection type
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Earth fault ANSI code: 50N/51N
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Negative sequence/unbalance ANSI code: 46
    input output max capacity
    4 inputs + 4 outputs
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    Complementary
    auxiliary supply
    250 V DC
    90...240 V AC
    [Us] rated supply voltage
    24...60 V DC 19…72 V
    24...60 V AC 19…66 V
    90...240 V AC 71…265 V
    60...250 V DC 48…300 V
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording6 s
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    communication port support
    USB
    RS485
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P111Enh Manual (global file) P111Enh/EN/M version 1.3 (Version Global_2015_04_07_v1.4)
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
    prp.document.label.format pdf
    Size 10 MB
    Date 4/27/16
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL10041 : P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
    Description
    P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL10041 : P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
    Description
    P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /