Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   RM6
RM64NB3I12G2SMEGY Product picture Schneider Electric

RM64NB3I12G2SMEGY

RM64NB3I12G2SMEGY Product picture Schneider Electric
RM64NB3I12G2SMEGY

RM6 4 functions IIBI Non Extensible 12 kV Cubicle

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    RM6
    product or component type
    Gas insulated switchboard
    number of functions
    4
    device composition
    3 x load break switch 630 A
    Outgoing :1 x circuit-breaker 630 A
    network type
    AC
    Rated frequency (fr)
    50 Hz
    Rated voltage (Ur)
    12 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    rated short-time withstand current (Ik)
    25 kA 1 s
    internal arc
    20 kA at 1 s class AFL
    arc killer
    Standard arc killer
    relay type
    Circuit breaker: 1 self-powered VIP 400 CUBR feeder protection
    Complementary
    extensibility
    NE (not extensible)
    enclosure name
    IIBI
    extensibility kit
    4 functions
    bushing type
    Type C conforming to IEC 62271-100
    pressure sensor type
    Standard manometer, < 1000 m, temperature-25…40 °C
    user manual
    English
    cable entry
    1 three core
    cable box type
    Standard without window
    local signalling
    voltage presence indicator light
    locking options description
    Padlocking device
    type of operating handle
    Standard
    height
    1142 mm
    width
    1619 mm
    depth
    710 mm
    net weight
    330 kg
    Environment
    IP degree of protection
    Tank with HV parts: IP67
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…40 °C
    operating altitude
    < 1000 m
    standards
    IEC 62271-200
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 11/27/19
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /