Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

power relay plug-in - Zelio RPF - 2 CO - 24 V DC - 30 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPF
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    24 V DC
    control type
    Without lockable test button
    shape of pin
    Flat
    contacts material
    Silver tin oxide
    [Ithe] conventional enclosed thermal current
    25 A at -40...55 °C for relays side by side without a gap
    30 A at -40...55 °C for 13 mm gap between two relays
    Resistive rated load
    25 A at 28 V DC
    30 A at 250 V AC
    utilisation coefficient
    10 %
    Complementary
    mounting support
    DIN rail
    Panel
    control circuit voltage limits
    19.2...26.4 V
    [Ie] rated operational current
    30 A at 250 V AC (for NO) conforming to IEC
    30 A at 277 V AC (for NO) conforming to UL
    20 A at 28 V DC (for NO) conforming to UL
    3 A at 250 V AC (for NC) conforming to IEC
    3 A at 28 V DC (for NC) conforming to IEC
    3 A at 277 V AC (for NC) conforming to UL
    3 A at 28 V DC (for NC) conforming to UL
    25 A at 28 V DC (for NO) conforming to IEC
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs
    maximum switching voltage
    250 V conforming to IEC
    maximum switching capacity
    7500 VA/700 W
    Minimum recommended switching capacity
    6000 mW (500 mA / 12 V) for NO
    170 mW (10 mA / 6 V) for NC
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption
    1.7 W
    drop-out voltage threshold
    >= 0.1 Uc
    Operate time
    25 ms
    Release time
    25 ms
    average resistance
    350 Ohm (tolerance +/- 10 %) at 20 °C
    safety reliability data
    B10d = 100000
    protection category
    RT II
    operating position
    Any position
    product weight
    0.082 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    2000 V AC between poles with basic insulation
    1500 V AC between contacts with micro disconnection insulation
    4000 V AC between coil and contact with reinforced insulation
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (+/- 1 mm, f = 10...150 Hz) 5 cycles in operation
    10 gn (+/- 1 mm, f = 10...150 Hz) 5 cycles not operating
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn in operation
    30 gn not operating
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RPF2BBD: power relay plug-in - Zelio RPF - 2 CO - 24 V DC - 30 A (Version 2.0)
    CAD for RPF2BBD: power relay plug-in - Zelio RPF - 2 CO - 24 V DC - 30 A (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL LISTED Certificate RPM, RUMC, RUMF, RXM, RPF (Version 1.0)
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Relays RPF (Version 1.0)
    Date 10/23/18
    Size 182.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts
    AC Resistive load


    X
    Switching capacity (kVA)
    Y
    Durability (number of operating cycles)

    AC Reduction coefficient for inductive load (depending on power factor cos ϕ)

    Durability (inductive load) = durability (resistive load) x reduction coefficient.


    Y
    reduction coefficient

    Maximum switching capacity on DC resistive load


    A
    30 A
    B
    25 A

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.