Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relays
RSB1A160BDS Product picture Schneider Electric

RSB1A160BDS

Green premium brand logo
RSB1A160BDS Product picture Schneider Electric
RSB1A160BDS
Green premium brand logo

Interface plug-in relay, 16 A, 1 CO, 24 V DC, with socket

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    16 A at -40…40 °C
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat
    average coil resistance
    1440 Ohm network: DC at 20 °C +/- 10 %
    [Ue] rated operational voltage