Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
RUMC3AB1BD Product picture Schneider Electric
Discontinued

RUMC3AB1BD Product picture Schneider Electric
Discontinued

universal plug-in relay - Zelio RUM - 3 C/O - 24 V DC - 10 A

Show more characteristics >
RUMC3AB1BD  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    series name
    Universal
    product or component type
    Plug-in relay
    device short name
    RUM
    contacts type and composition
    3 C/O
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    10 A at -40...55 °C
    status LED
    Without
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Cylindrical
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    4 kV
    contacts material
    AgNi
    [Ie] rated operational current
    10 A AC-1/DC-1 (NO) conforming to IEC
    5 A AC-1/DC-1 (NC) conforming to IEC
    12 A at 28 V DC-1 conforming to UL
    16 A at 277 V AC-1 conforming to UL
    minimum switching current
    10 mA
    maximum switching voltage
    250 V AC conforming to IEC
    250 V DC conforming to IEC
    minimum switching voltage
    17 V
    Resistive rated load
    10 A at 250 V AC
    10 A at 28 V DC
    maximum switching capacity
    2500 VA, AC circuit
    280 W, DC circuit
    minimum switching capacity
    170 mW
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption in W
    1.4 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms
    Average coil resistance
    470 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    19.2...26.4 V DC
    protection category
    RT I
    safety reliability data
    B10d = 100000
    operating position
    Any position
    product weight
    0.088 kg
    Environment
    dielectric strength
    1500 V AC between contacts
    1550 V AC between coil and contact
    1550 V AC between poles
    product certifications
    CSA
    GOST
    UL
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    ambient air temperature for storage
    -40...85 °C
    ambient air temperature for operation
    -40...55 °C
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 10 cycles in operation) conforming to EN/IEC 60068-2-27
    4 gn (f = 10...150 Hz), amplitude +/- 1 mm (on 10 cycles not operating) conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    pollution degree
    3
    shock resistance
    10 gn in operation
    10 gn not operating
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RUMC3AB1BD: universal plug-in relay - Zelio RUM - 3 C/O - 24 V DC - 10 A (Version 2.0)
    CAD for RUMC3AB1BD: universal plug-in relay - Zelio RUM - 3 C/O - 24 V DC - 10 A (Version 1.0)
    RUM universal relay (Version 1.1)
    Date 12/13/17
    Size 3.9 KB
    Date 12/13/17
    Size 42.4 KB
    Date 12/13/17
    Size 7.6 KB
    Date 12/13/17
    Size 31.9 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)
    A
    RUMF•••••, RUMC2•••, RUMC3A•••
    B
    RUMC3G•••

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC
    A
    RUMF•••••, RUMC2•••, RUMC3A•••
    B
    RUMC3G•••

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


  • Technical Description

    Technical Description

    Removable lock-down door enabling forced maintaining of the contacts for test sequences or maintenance purposes.

    CAUTION : Please power off power supply before removal of lock down door.


    (1)
    Lift the lock down door
    (2)
    Slide it inwards
    (3)
    Remove it