SE7305C5045P
SE7305C5045P
EBE - FCU controller - Zigbee Pro - lodging - floating
Show more characteristics
SE7305C5045P has not been replaced. Please contact your customer care centre for more information.
-
Characteristics
Main range EcoStruxure Building Expertproduct name SE7000 Seriesdevice short name SE7305product or component type Room controllerdevice application Low voltage fan coilPIR cover Without coversensor type 10 kOhm T2 NTC thermistor measurement range: +/- 0.2 °FComplementary range compatibility EcoStruxure Building Expert communication cardEcoStruxure Building Expert sensorEcoStruxure Building Expert temperature sensorEcoStruxure Building Expert relayEcoStruxure Building Expert sensor coverplate[Us] rated supply voltage 10...30 V AC 50/60 Hzrated operational power in VA 2 VAelectrical insulation class Class IInetwork frequency 60 Hz50 Hzcommunication port protocol Zigbee Proinformation displayed Temperature: - 40...122 °FControl accuracy Temperature: +/- 0.9 °F, (at 70 °F typically calibrated)number of inputs 1 dry contactnumber of outputs 2 universaloutput type TriacOutput rating 30 V AC, 1 A (maximum) 30 V AC, 3 A (inrush)temperature setting range 4…32 °C heating-17 °C per step12…38 °C coolingAWG gauge AWG 22...AWG 18connections - terminals Screw terminalwidth 86.87 mmdepth 29.97 mmheight 124.97 mmnet weight 0.34 kgEnvironment Setting range Humidification: 10…90 %Dehumidification: 15…95 %ambient air temperature for operation -0…50 °Cambient air temperature for storage -30…50 °Crelative humidity 0…95 % non-condensingstandards UL 873ICES-003FCC part 15 subpart CCSA C22.2 No 24