Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Roof Top Unit controller BACnet - rel humidity-PIR cover - universal output - SL

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SE8600
    product or component type
    Roof top unit
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.1 °C
    Single point calibrated bulk polymer RH sensor measurement range: +/- 5 %
    colour tint
    Silver
    Complementary
    device application
    Staging equipment
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    BACnet MS/TP
    function available
    Economiser for not included
    Scheduling
    Humidity control
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...50 °C
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    2 discrete input
    analogue input type
    5 analog input 0...10 V
    number of outputs
    4 analog
    5 discrete
    output voltage
    0...10 V DC <= 5 mA analog output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 22...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    product weight
    340 g
    market segment
    Hotel
    School
    Office
    Buildings
    Non-critical buildings
    Residential
    Lodging
    Healthcare
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...75 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -30...50 °C
    standards
    IEC 61326-1: 2005
    FCC part 15 subpart C
    RSS 210 issue 8
    FCC part 15 subpart B
    ICES-003
    EN 60950-1: 2006/A2
    EN 60950-1: 2013
    ETSI EN 301 489-1: v1.9.2
    directives
    2014/53/EU - radio equipment directive
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.