Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS
SMT2200IC Product picture Schneider Electric

SMT2200IC

SMT2200IC Product picture Schneider Electric
SMT2200IC

APC Smart-UPS 2200VA LCD 230V with SmartConnect

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 2200VA LCD 230V with SmartConnect
    Includes
    USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belgium , Benin , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Germany , Ghana , Greece , Hong Kong , Hungary , Iceland , Indonesia , Iraq , Ireland , Israel , Italy , Jordan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Rwanda , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sweden , Switzerland , TANZANIA, UNITED REPUBLIC OF , Thailand , Tunisia , Turkey , Uganda , United Arab Emirates , United States , Viet Nam , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC55
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    435.0 mm
    Maximum Width
    197.0 mm
    Maximum Depth
    544.0 mm
    Net Weight
    50.2 kg
    Shipping Weight
    61.9 kg
    Shipping Height
    699.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Black
    Units per Pallet
    9.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    275.000 BTU/hr
    Conformance
    Approvals
    CE , EAC , EN/IEC 62040-1 , EN/IEC 62040-2 , RCM , VDE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Arabic1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Release Note - UPS 03.5 (Version 1)
    Description
    Firmware Release Notes
    prp.document.label.format pdf
    Size 66.9 KB
    Date 1/7/20
    Description
    Firmware Release Notes
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Description
    Operation Manual for Smart-UPS SMT750C, SMT750IC, SMT750RM2UC, SMT750RMI2UC, SMT1000C, SMT1000IC, SMT1000RM2UC, SMT1000RMI2UC, SMT1500C, SMT1500IC, SMT1500RM2UC, SMT1500RMI2UC, SMT2200C, SMT2200IC, SMT2200RM2UC, SMT2200RMI2UC, SMT3000C, SMT3000IC, SMT3000RM2UC and SMT3000RMI2UC - Tower and Rack-Mount 2U
    prp.document.label.format pdf
    Size 941.1 KB
    Date 4/9/19
    Description
    Operation Manual for Smart-UPS SMT750C, SMT750IC, SMT750RM2UC, SMT750RMI2UC, SMT1000C, SMT1000IC, SMT1000RM2UC, SMT1000RMI2UC, SMT1500C, SMT1500IC, SMT1500RM2UC, SMT1500RMI2UC, SMT2200C, SMT2200IC, SMT2200RM2UC, SMT2200RMI2UC, SMT3000C, SMT3000IC, SMT3000RM2UC and SMT3000RMI2UC - Tower and Rack-Mount 2U
    Smart-UPS SMT 750/1000/1500/2200/3000 VA 230 Vac Tower (Version 2)
    Description
    Installation Guide for Smart-UPS SMT750IC, SMT1000IC, SMT1500IC, SMT2200IC and SMT3000IC - Tower
    prp.document.label.format pdf
    Size 683.4 KB
    Date 9/25/18
    Description
    Installation Guide for Smart-UPS SMT750IC, SMT1000IC, SMT1500IC, SMT2200IC and SMT3000IC - Tower
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/9/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Connected Smart-UPS Brochure Europe (Version 0)
    Description
    Product overview brochure for Connected Smart-UPS
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/25/18
    Description
    Product overview brochure for Connected Smart-UPS
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU DOC for SMT/SMC series (Version 2)
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU, 2015/863
    prp.document.label.format pdf
    Size 662.4 KB
    Date 6/19/19
    Description
    2014/35/EU, 2014/30/EU, 2011/65/EU, 2015/863
    APC Smart-UPS 2200VA/3000VA LCD 230V with SmartConnect, tower and rack (Version 0)
    Description
    DIN EN 62040-1 (VDE 0558-510):2013-11; EN 62040-1:2008 + A1:2013; IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 737.8 KB
    Date 4/1/18
    Description
    DIN EN 62040-1 (VDE 0558-510):2013-11; EN 62040-1:2008 + A1:2013; IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    APC Smart-UPS 3000VA LCD 230V with SmartConnect, tower and rack (Version 0)
    Description
    EN 62040-2:2006 +AC:2006 (IEC 62040-2:2005) Category C2; AS 62040.2:2008; CISPR 22:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2010; IEC 61000-4-4:2012; IEC 61000-4-5:2014; IEC 61000-4-6:2013; IEC 61000-4-8:2009; IEC 61000-2-2:2002
    prp.document.label.format pdf
    Size 68.8 KB
    Date 3/14/18
    Description
    EN 62040-2:2006 +AC:2006 (IEC 62040-2:2005) Category C2; AS 62040.2:2008; CISPR 22:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2010; IEC 61000-4-4:2012; IEC 61000-4-5:2014; IEC 61000-4-6:2013; IEC 61000-4-8:2009; IEC 61000-2-2:2002
    CB Certificate for Smart-UPS 2200VA/3000VA LCD RM 2U 230V (Version 0)
    Description
    CB Certificate for SMT2200RMI2U/SMT3000RMI2U
    prp.document.label.format pdf
    Size 145 KB
    Date 10/15/10
    Description
    CB Certificate for SMT2200RMI2U/SMT3000RMI2U
    Handout
    Format
    Size
    Date
    Add to My Documents
    Why APC SmartConnect MSP Europe (Version 0)
    Description
    To explain why APC SmartConnect for MSPs in Europe
    prp.document.label.format pdf
    Size 280.6 KB
    Date 3/25/18
    Description
    To explain why APC SmartConnect for MSPs in Europe
    Why APC SmartConnect End User Europe (Version 0)
    Description
    To explain why APC SmartConnect for End Users
    prp.document.label.format pdf
    Size 183.5 KB
    Date 3/25/18
    Description
    To explain why APC SmartConnect for End Users
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Connected Smart-UPS Product Overview MSPs Europe (Version 0)
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    prp.document.label.format zip
    Size 4.6 MB
    Date 3/25/18
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    Connected Smart-UPS Product Overview End User Europe (Version 0)
    Files in document
    Description
    Product Overview for Connected Smart-UPS
    prp.document.label.format zip
    Size 4.7 MB
    Date 3/25/18
    Files in document
    Description
    Product Overview for Connected Smart-UPS
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /