Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 2200VA LCD 230V
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Algeria
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Other Input Voltages
    220
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC55
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    435.0 mm
    Maximum Width
    197.0 mm
    Maximum Depth
    544.0 mm
    Net Weight
    48.8 kg
    Shipping Weight
    61.9 kg
    Shipping Height
    699.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Black
    Units per Pallet
    9.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    275.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Input/Output Hardwire Kit Smart-UPS SMT 2200/3000 100/120/230 (Version 1)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Installation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 8)
    Brochure
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    C-tick approval for Smart-UPS 2200VA/3000VA LCD 230V (Version 0)
    APC Smart-UPS SMT Series (Version 0)
    Date 2/6/19
    Size 109.7 KB
    TISI certificate for Line Interactive UPS (Version 0)
    IRAM License for SMC3000I / SMT750I - SMT3000I/ SMT1000I-AR - SMT3000I-AR (Version 0)
    CE EMC certificate for Smart-UPS 2200VA, 3000VA LCD 230V (Version 0)
    IRAM certificate for SMC/SMT 3000 2200 1500 1000 750 VA 230V (Version 0)
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    KC certificate for APC SMART-UPS 2200VA LCD 230V (Version 0)
    VDE CB Certificate for Smart-UPS 2200VA and 3000VA 220-240V (Version 2)
    APC Smart-UPS 2200VA/3000VA LCD 230V with SmartConnect, tower and rack (Version 0)
    Application solutions
    Date
    Size
    Add to My Documents
    Switched Outlet Groups on SMT and SMX Smart-UPS (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Warranty
    Date
    Size
    Add to My Documents
    Three/Two Year UPS Factory Warranty for Next Generation Smart-UPS (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.