Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS
SMTL1500RMI3UC Product picture Schneider Electric

SMTL1500RMI3UC

SMTL1500RMI3UC Product picture Schneider Electric
SMTL1500RMI3UC

APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect
    Includes
    Installation guide , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Argentina , Australia , Austria , Bahrain , Bangladesh , Belgium , Benin , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turks And Caicos Islands , Uganda , United Arab Emirates , Uruguay , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    1350 Watts / 1500 VA
    Max Configurable Power (Watts)
    1350 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 230, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Lithium Ion
    Typical recharge time
    3 hour(s)
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    645 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    131.0 mm
    Maximum Width
    438.0 mm
    Maximum Depth
    302.0 mm
    Rack Height
    3 U
    Net Weight
    19.5 kg
    Shipping Weight
    22.68 kg
    Shipping Height
    279.0 mm
    Shipping Width
    584.0 mm
    Shipping Depth
    448.0 mm
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -10 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-7500 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , CSA , EAC , GS Mark , IEC 62040-1-1 , IEC 62040-1-2 , IEC 62040-2 , RCM , UL 1973
    Standard warranty
    5 year repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Arabic1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SMART-UPS SMTL750/1000/1500RMI 2/3UC (Version v0)
    Description
    Operation manual of Smart-UPS SMTL750RMI2UC, SMTL1000RMI2UC and SMTL1500RMI3UC 230 V
    prp.document.label.format pdf
    Size 1 MB
    Date 10/17/19
    Description
    Operation manual of Smart-UPS SMTL750RMI2UC, SMTL1000RMI2UC and SMTL1500RMI3UC 230 V
    SMART-UPS SMTL1500RMI3UC (Version v0)
    Description
    Installation guide of Smart-UPS SMTL1500RMI3UC 230 V
    prp.document.label.format pdf
    Size 1.7 MB
    Date 10/17/19
    Description
    Installation guide of Smart-UPS SMTL1500RMI3UC 230 V
    SMART-UPS SMTL750/1000/1500RMI 2/3UC (Version V0)
    Description
    Operation manual of Smart-UPS SMTL750RMI2UC, SMTL1000RMI2UC and SMTL1500RMI3UC 230 V
    prp.document.label.format pdf
    Size 875.5 KB
    Date 3/26/20
    Description
    Operation manual of Smart-UPS SMTL750RMI2UC, SMTL1000RMI2UC and SMTL1500RMI3UC 230 V
    CAD
    Format
    Size
    Date
    Add to My Documents
    SMTL1500RMI3UC-GA (Version 1)
    Files in document
    Description
    APC Smart-UPS Lithium-Ion Short Depth 1500VA 230V with SmartConnect
    prp.document.label.format zip
    Size 2.8 MB
    Date 1/20/20
    Files in document
    Description
    APC Smart-UPS Lithium-Ion Short Depth 1500VA 230V with SmartConnect
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Lithium-ion short-depth UPS 230V (Version 1.0)
    Description
    APC™ award-winning Smart-UPS™ is the most popular UPS in the world for servers, storage andnetwork power protection. Smart-UPS provides availability and manageability to your networkallowing you to focus on business growth instead of business downtime. Trusted to protect criticaldata and equipment from power problems by supplying clean and reliable network-grade power.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 10/23/19
    Description
    APC™ award-winning Smart-UPS™ is the most popular UPS in the world for servers, storage andnetwork power protection. Smart-UPS provides availability and manageability to your networkallowing you to focus on business growth instead of business downtime. Trusted to protect criticaldata and equipment from power problems by supplying clean and reliable network-grade power.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC SMTL SCL (Version V0)
    Description
    Low Voltage Directive : 2014/35/EU / 2006/95/EC EMC Directive : 2014/30/EU / 2004/108/EC RoHS Directive : 2011/65/EU 2015/863
    prp.document.label.format pdf
    Size 267.4 KB
    Date 2/14/20
    Description
    Low Voltage Directive : 2014/35/EU / 2006/95/EC EMC Directive : 2014/30/EU / 2004/108/EC RoHS Directive : 2011/65/EU 2015/863
    VDE CB Certificate Smart-UPS (Version V0)
    Description
    IEC 62040-1:2008 (First Edition) + Am 1: 2013
    prp.document.label.format pdf
    Size 341.1 KB
    Date 11/28/19
    Description
    IEC 62040-1:2008 (First Edition) + Am 1: 2013
    VDE GS Certificate SmartUPS (Version V0)
    Description
    EN 62040-1:2008+A1:2013
    prp.document.label.format pdf
    Size 289.3 KB
    Date 11/28/19
    Description
    EN 62040-1:2008+A1:2013
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APC Smart-UPS Lithium Ion Line-Interactive (SCL and SMTL) Shipping Guide (Version V1)
    Description
    Shipping Guide - APC Smart-UPS Lithium-Ion Line Interactive
    prp.document.label.format pdf
    Size 203.2 KB
    Date 3/20/20
    Description
    Shipping Guide - APC Smart-UPS Lithium-Ion Line Interactive
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /