Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC Smart-UPS X 1000VA Rack/Tower LCD 230V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS X 1000VA Rack/Tower LCD 230V
    Includes
    CD with software
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC116
    RBC Quantity
    1
    60 A
    Communications & Management
    Interface Port(s)
    SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    490.0 mm
    Rack Height
    2 U
    Net Weight
    22.86 kg
    Shipping Weight
    27.32 kg
    Shipping Height
    246.0 mm
    Shipping Width
    589.0 mm
    Shipping Depth
    620.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Online Thermal Dissipation
    82.000 BTU/hr
    Conformance
    Approvals
    CE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Installation Smart-UPS SMX 750/1000/1500VA 120/230Vac Rack-Mount 2U (Version 5)
    Operation Smart-UPS SMX 750/1000/1500 Vac 120/230 Vac Rack-Mount 2U (Version 8)
    Brochure
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    IRAM certificate for APC SMART-UPS X 750,1000,1500VA RACK/TOWER LCD 230V (Version 0)
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    TISI certificate for Line Interactive UPS (Version 0)
    Uninterruptible Power Supply (Smart-UPS SMX) (Version 4)
    Application solutions
    Date
    Size
    Add to My Documents
    Switched Outlet Groups on SMT and SMX Smart-UPS (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
    Warranty
    Date
    Size
    Add to My Documents
    Three/Two Year UPS Factory Warranty for Next Generation Smart-UPS (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.