Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

solid state relay - panel mounting - input 3.5-32V DC, output 1-150 V DC, 12A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    [In] rated current
    12 A
    solid state output type
    DC switching
    Mosfet output
    Complementary
    [Uc] control circuit voltage
    3.5...32 V DC
    minimum switching voltage
    3.5 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    response time
    0.1 ms turn-on
    0.1 ms turn-off
    Input current
    10...15 mA
    output voltage
    1...150 V DC
    load current
    0...12 A
    surge current
    31 A for 10 ms
    Co-ordination type
    Type 1 - 10 A miniature circuit breaker (MCB) - curve B
    Type 2 - 6 A miniature circuit breaker (MCB) - curve B
    leakage current
    <= 0.3 mA off-state
    voltage drop
    <= 2.8 V on-state
    insulation resistance
    1000 MOhm at 500 V DC
    Maximum capacitance
    50 pF for input/output
    dielectric strength
    2.5 kV AC for input/output
    2.5 kV AC for input or output to case
    [Uimp] rated impulse withstand voltage
    2.5 kV output to case
    tightening torque
    1.5...1.7 N.m for input
    2...2.2 N.m for output
    connections - terminals
    Forked type tag connectors : 9.2 x 4 mm for input
    Ring lugs : 9.2 x 4 mm for input
    Forked type tag connectors : 11.7 x 4.5 mm for output
    Ring lugs : 11.7 x 4.5 mm for output
    Screw terminals : 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
    Screw terminals : 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
    Screw terminals : 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
    Screw terminals : 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
    Thermal resistance
    0.71 °C/W junction to case
    LED indicator
    LED, green for input
    IP degree of protection
    IP20
    safety reliability data
    B10d = 1731395
    MTTFd = 1875.9 years
    product weight
    89.2 g
    Environment
    ambient air temperature for operation
    -40...80 °C
    ambient air temperature for storage
    -40...125 °C
    pollution degree
    2
    overvoltage category
    III
    product certifications
    REACH
    UL
    EAC
    CSA
    RoHS
    CE
    marking
    CE
    EAC
    CSA
    UL
    standards
    EN/IEC 60950-1
    EN/IEC 62314
    CSA C22.2 No 14-13
    UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Zelio Relays - Solid state relays catalog (Version 4.0)
    Certificate
    Date
    Size
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    SSP1... Single-phase solid state panel mount relays, Instruction Sheet (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    SSP1 single phase solid state relay, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    SSP1 single phase solid state relay, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP25
    (2)
    No Heatsink