Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Modicon Premium
TSXDEY64D2K Product picture Schneider Electric

TSXDEY64D2K

TSXDEY64D2K Product picture Schneider Electric
TSXDEY64D2K

discrete input module Modicon Premium - 64 I 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    64 current sink isolated conforming to EN/IEC 61131-2 type 1
    discrete input voltage
    24 V DC positive
    sensor power supply
    19…30 V
    discrete input current
    3.5 mA
    Complementary
    voltage state 1 guaranteed
    >= 11 V
    current state 1 guaranteed
    >= 3 mA
    voltage state 0 guaranteed
    <= 5 V
    current state 0 guaranteed
    <= 1.5 mA
    input impedance
    6300 Ohm at state 1
    response time
    4 ms
    <= 7 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    (1.5 W + 0.1 W x No of channels used)
    electrical connection
    HE-10 connector
    marking
    CE
    current consumption
    155 mA at 5 V DC
    315 mA at 24 V DC
    module format
    Standard
    net weight
    0.37 kg
    Environment
    dielectric strength
    1500 V AC at 50/60 Hz
    standards
    CSA C22.2 No 142
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group C
    UL 508
    IEC 60664
    CSA C22.2 No 213 Class I Division 2 Group D
    89/336/EEC
    93/68/EEC
    92/31/EEC
    EN/IEC 61131-2
    product certifications
    LR
    BV
    RMRS
    RINA
    ABS
    GL
    DNV
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    prp.document.label.format pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    prp.document.label.format pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /