Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Premium
TSXMRPC448K Product picture Schneider Electric
Restricted Sales for Services

TSXMRPC448K

Green premium brand logo
TSXMRPC448K Product picture Schneider Electric
Restricted Sales for Services
TSXMRPC448K
Green premium brand logo

configurable SRAM memory extension - for processor - 96..448 kB, 352..0 kB

Show more characteristics
Commercial status
Discontinued on 23 January 2021
To be end-of-service on 31 December 2027
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part designation
    Configurable SRAM application/file memory extension
    accessory / separate part type
    Memory extension
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Processor
    Complementary
    product compatibility
    TSX570. to TSX576.
    TSXPCI572./3.
    TSX57C.
    memory type
    SRAM
    memory capacity
    352...0 kB data storage
    96...448 kB application
    slot
    Slot 0
    net weight
    0.076 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    85.9 g
    Package 1 Height
    2.6 cm
    Package 1 width
    9.1 cm
    Package 1 Length
    13.2 cm
    Unit Type of Package 2