Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Modicon Premium
TSXPSY8500M Product picture Schneider Electric

TSXPSY8500M

TSXPSY8500M Product picture Schneider Electric
TSXPSY8500M

power supply module - 5 V DC - 500/1700 mA - 75 W

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Power supply module
    Complementary
    primary voltage
    100...120 V AC 85...140 V
    200...240 V AC 170...264 V
    network frequency
    50/60 Hz
    network frequency limits
    47…63 Hz
    input current
    1700 mA 100 V
    500 mA 240 V
    inrush current
    30 A 100 V
    60 A 240 V
    I²t on activation
    15 A².s 100 V
    8 A².s 240 V
    It on activation
    0.15 A.s 100 V
    0.15 A.s 240 V
    protection type
    Internal fuse 4 A 5 x 20 mm time-delayed primary circuit
    Overload protection secondary circuit
    Overvoltage protection secondary circuit
    Short-circuit protection secondary circuit
    total useful secondary power
    100 W at 55 °C with fan module
    77 W at 60 °C
    85 W at 55 °C
    secondary power
    75 W 5 V DC
    current at secondary voltage
    1.6 A 24 V DC sensor power supply
    15 A 5 V DC
    insulation resistance
    >= 100 MOhm primary/ground
    >= 100 MOhm primary/secondary
    marking
    CE
    local signalling
    1 LED (green)presence of sensor voltage (24V):
    1 LED (green)presence of voltages (OK):
    1 LED (red)battery fault (BAT):
    module format
    Double
    net weight
    0.74 kg
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2000 V primary/earth
    2000 V primary/secondary
    standards
    CSA C22.2 No 142
    73/23/EEC
    89/336/EEC
    92/31/EEC
    CSA C22.2 No 213 Class I Division 2 Group D
    CSA C22.2 No 213 Class I Division 2 Group A
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group B
    IEC 61131-2
    93/68/EEC
    product certifications
    DNV
    BV
    RMRS
    GL
    RINA
    ABS
    LR
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    prp.document.label.format pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /