Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
VDICD60X218 Product picture Schneider Electric

VDICD60X218

VDICD60X218 Product picture Schneider Electric
VDICD60X218

Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Blue
    cable shielding type
    U/UTP
    Complementary
    localisation on device
    Jacket LSZH (low smoke zero halogen)
    Conductor: solid bare copper
    Wire insulation: PE (polyethylene)
    type of cable
    4 pair cables
    cable cross section
    0.25 mm²
    communication network category
    6A
    communication port protocol
    PoE 15W (Power over Ethernet)
    VoIP (Voice IP)
    PoE+ 30W (Power over Ethernet Plus)
    communication network type
    10GBASE-T
    minimum return loss
    23 dB 4 MHz
    25 dB 10 MHz
    25 dB 16 MHz
    25 dB 20 MHz
    18 dB 200 MHz
    17.3 dB 250 MHz
    17.3 dB 500 MHz
    24 dB 31.2 MHz
    22 dB 62.5 MHz
    20 dB 100 MHz
    19 dB 125 MHz
    19 dB 155.5 MHz
    18 dB 175 MHz
    attenuation
    Guaranteed: 3.8 dB @ 4 MHz
    Guaranteed: 5.9 dB @ 10 MHz
    Guaranteed: 7.5 dB @ 16 MHz
    Guaranteed: 8.4 dB @ 20 MHz
    Guaranteed: 15 dB @ 62.5 MHz
    Guaranteed: 19.1 dB @ 100 MHz
    Guaranteed: 21.5 dB @ 125 MHz
    Guaranteed: 27.6 dB @ 200 MHz
    Guaranteed: 31.1 dB @ 250 MHz
    Guaranteed: 45.3 dB @ 500 MHz
    Guaranteed: 10.5 dB @ 31.2 MHz
    Guaranteed: 24.1 dB @ 155.5 MHz
    Guaranteed: 25.7 dB @ 175 MHz
    power sum equal level far end crosstalk [PSELFEXT]
    23 dB at 4 MHz
    25 dB at 10 MHz
    25 dB at 16 MHz
    25 dB at 20 MHz
    24 dB at 31.2 MHz
    22 dB at 62.5 MHz
    20 dB at 100 MHz
    19 dB at 125 MHz
    19 dB at 155.5 MHz
    18 dB at 175 MHz
    18 dB at 200 MHz
    17.3 dB at 250 MHz
    17.3 dB at 500 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 63 dB at 4 MHz
    Guaranteed: 57 dB at 10 MHz
    Guaranteed: 54 dB at 16 MHz
    Guaranteed: 53 dB at 20 MHz
    Guaranteed: 50 dB at 31.2 MHz
    Guaranteed: 45 dB at 62.5 MHz
    Guaranteed: 42 dB at 100 MHz
    Guaranteed: 41 dB at 125 MHz
    Guaranteed: 40 dB at 155.5 MHz
    Guaranteed: 39 dB at 175 MHz
    Guaranteed: 38 dB at 200 MHz
    Guaranteed: 36 dB at 250 MHz
    Guaranteed: 31.8 dB at 500 MHz
    near end crosstalk [NEXT]
    Guaranteed: 66 dB at 4 MHz
    Guaranteed: 60 dB at 10 MHz
    Guaranteed: 57 dB at 16 MHz
    Guaranteed: 56 dB at 20 MHz
    Guaranteed: 53 dB at 31.2 MHz
    Guaranteed: 48 dB at 62.5 MHz
    Guaranteed: 45 dB at 100 MHz
    Guaranteed: 44 dB at 125 MHz
    Guaranteed: 43 dB at 155.5 MHz
    Guaranteed: 42 dB at 175 MHz
    Guaranteed: 41 dB at 200 MHz
    Guaranteed: 38.3 dB at 250 MHz
    Guaranteed: 33.8 dB at 500 MHz
    equal level far end crosstalk [ELFEXT]
    Guaranteed: 55 dB
    Guaranteed: 55 dB @ 4 MHz
    Guaranteed: 47 dB @ 10 MHz
    Guaranteed: 43 dB @ 16 MHz
    Guaranteed: 41 dB @ 20 MHz
    Guaranteed: 47 dB
    Guaranteed: 37 dB @ 31.2 MHz
    Guaranteed: 43 dB
    Guaranteed: 31 dB @ 62.5 MHz
    Guaranteed: 41 dB
    Guaranteed: 27 dB @ 100 MHz
    Guaranteed: 25 dB @ 125 MHz
    Guaranteed: 23 dB @ 155.5 MHz
    Guaranteed: 37 dB
    Guaranteed: 22 dB @ 175 MHz
    Guaranteed: 21 dB @ 200 MHz
    Guaranteed: 19 dB @ 250 MHz
    Guaranteed: 31 dB
    Guaranteed: 31.8 dB @ 500 MHz
    Guaranteed: 27 dB
    Guaranteed: 25 dB
    Guaranteed: 23 dB
    Guaranteed: 22 dB
    Guaranteed: 21 dB
    Guaranteed: 19 dB
    Guaranteed: 31.8 dB
    power sum equal level far end crosstalk [PSELFEXT]
    Guaranteed: 23 dB @ 4 MHz
    Guaranteed: 25 dB @ 10 MHz
    Guaranteed: 25 dB @ 16 MHz
    Guaranteed: 25 dB @ 20 MHz
    Guaranteed: 24 dB @ 31.2 MHz
    Guaranteed: 22 dB @ 62.5 MHz
    Guaranteed: 20 dB @ 100 MHz
    Guaranteed: 19 dB @ 125 MHz
    Guaranteed: 19 dB @ 155.5 MHz
    Guaranteed: 18 dB @ 175 MHz
    Guaranteed: 18 dB @ 200 MHz
    Guaranteed: 17.3 dB @ 250 MHz
    Guaranteed: 17.3 dB @ 500 MHz
    coupling attenuation
    >= 40 dB from 30…100 MHz conforming to EN 50289-1-6,
    >= 40 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to EN 50289-1-6,
    transfer impedance
    <= 30 mOhm/m 30 MHz conforming to IEC 61156-5, ed. 2 grade 1
    <= 60 mOhm/m 100 MHz conforming to IEC 61156-5, ed. 2 grade 1
    <= 10 mOhm/m 1…10 MHz conforming to IEC 61156-5, ed. 2 grade 1
    input impedance
    100 Ohm at 1…500 MHz
    transverse conversion loss
    >= 60 - 10 x log(f/100) dB from 1…500 MHz conforming to TIA/EIA-568-C.2
    segregation class
    Class c conforming to IEC 61156-5
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    12 ns at 4…500 MHz
    euroclass level
    Dca s2 d2 a1
    nominal velocity propagation
    70 %
    66 %
    AWG gauge
    AWG 23
    calorific value
    595 MJ/km
    cable outer diameter
    7.7 mm
    cable weight
    60 kg
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…70 °C
    temperature resistance
    70 °C
    ambient air temperature for operation
    -20…70 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    flame retardance
    LSZH
    standards
    IEC 60332-1 flame propagation characteristics
    IEC 60754-2 acidity of combustion gases
    IEC 61034 smoke generation
    IEC 61156-5-ed. 2.1 performance
    EN 50173-1 performance
    IEC 60754-1 halogen gas evolution
    ISO/IEC 14763-2 installation standards
    ISO/IEC 11801-ed. 2.2, 2011 performance
    EN 50174-2 installation standards
    IEEE 802.3af performance
    IEEE 802.3at performance
    PrEN 50288-10-1 performance
    EN 50174-1 installation standards
    IEC 60332-3-25
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 511.3 KB
    Date 7/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD60X218 : Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 577.3 KB
    Date 11/30/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD60X218 : Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Copper LAN Cable CAT.6 UUTP 2X4P LSZH - Lexcom Infraplus CL-C6 (Version 1.1)
    Description
    PEP Network connectivity - Copper LAN
    prp.document.label.format pdf
    Size 193.4 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD60X218 : Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    Actassi Cable LAN U/UTP 4P Cat6A Euroclass D 550MHz LSFROH 500m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /