Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Europe
VDICD62X218 Product picture Schneider Electric

VDICD62X218

Green premium brand logo
VDICD62X218 Product picture Schneider Electric
VDICD62X218
Green premium brand logo

Actassi Cable LAN U/FTP 4P Cat6A Euroclass D 550MHz LSZH 500m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Blue
    cable shielding type
    U/FTP
    Complementary
    localisation on device
    Jacket LSZH (low smoke zero halogen)
    Conductor: solid bare copper
    Wire insulation: PE (polyethylene)
    type of cable
    4 pair cables
    communication network category
    6A
    communication port protocol
    VoIP (Voice IP)
    PoE 15W (Power over Ethernet)
    PoE+ 30W (Power over Ethernet Plus)
    communication network type
    10GBASE-T
    minimum return loss
    23 dB 4 MHz 26 dB
    25 dB 16 MHz 28 dB
    25 dB 20 MHz 28 dB
    23.6 dB 31.25 MHz 26.9 dB
    21.5 dB 62.5 MHz 25.3 dB
    20.1 dB 100 MHz 24.2 dB
    18 dB 200 MHz 22.5 dB
    17.3 dB 250 MHz 22 dB
    17.3 dB 300 MHz 22 dB
    17.3 dB 400 MHz 22 dB
    17.3 dB 500 MHz 20.3 dB
    25 dB 10 MHz 28.26 dB
    19.4 dB 125 MHz 23.36 dB
    attenuation
    Guaranteed: 3.8 dB Typical: 3.7 dB @ 4 MHz
    Guaranteed: 7.5 dB Typical: 6.9 dB @ 16 MHz
    Guaranteed: 8.4 dB Typical: 7.7 dB @ 20 MHz
    Guaranteed: 10.5 dB Typical: 9.6 dB @ 31.25 MHz
    Guaranteed: 15 dB Typical: 13.7 dB @ 62.5 MHz
    Guaranteed: 19.1 dB Typical: 17.5 dB @ 100 MHz
    Guaranteed: 21.5 dB Typical: 19.7 dB @ 125 MHz
    Guaranteed: 27.6 dB Typical: 25.2 dB @ 200 MHz
    Guaranteed: 31.1 dB Typical: 28.4 dB @ 250 MHz
    Guaranteed: 34.3 dB Typical: 31.32 dB @ 300 MHz
    Guaranteed: 40.1 dB Typical: 36.62 dB @ 400 MHz
    Guaranteed: 45.3 dB Typical: 41.4 dB @ 500 MHz
    Guaranteed: 5.9 dB Typical: 5.74 dB @ 10 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 75 dB Typical: 85.5 dB at 4 MHz
    Guaranteed: 75 dB Typical: 85.5 dB at 10 MHz
    Guaranteed: 74.2 dB Typical: 84.59 dB at 16 MHz
    Guaranteed: 72.8 dB Typical: 82.99 dB at 20 MHz
    Guaranteed: 69.9 dB Typical: 79.69 dB at 31.25 MHz
    Guaranteed: 65.4 dB Typical: 74.56 dB at 62.5 MHz
    Guaranteed: 62.3 dB Typical: 71.02 dB at 100 MHz
    Guaranteed: 60.8 dB Typical: 69.31 dB at 125 MHz
    Guaranteed: 57.8 dB Typical: 65.89 dB at 200 MHz
    Guaranteed: 56.3 dB Typical: 64.18 dB at 250 MHz
    Guaranteed: 55.1 dB Typical: 62.81 dB at 300 MHz
    Guaranteed: 53.3 dB Typical: 60.76 dB at 400 MHz
    Guaranteed: 51.8 dB Typical: 59.05 dB at 500 MHz
    power sum alien near-end crosstalk [PSANEXT]
    67 dB at 4 MHz
    67 dB at 10 MHz
    67 dB at 16 MHz
    67 dB at 20 MHz
    67 dB at 31.25 MHz
    65.6 dB at 62.5 MHz
    62.5 dB at 100 MHz
    61 dB at 125 MHz
    58 dB at 200 MHz
    56.5 dB at 250 MHz
    55.3 dB at 300 MHz
    53.5 dB at 400 MHz
    52 dB at 500 MHz
    power sum attenuation to alien crosstalk ratio far-end [PSAACRF]
    66.2 dB at 4 MHz
    58.2 dB at 10 MHz
    54.1 dB at 16 MHz
    52.2 dB at 20 MHz
    48.3 dB at 31.25 MHz
    42.3 dB at 62.5 MHz
    38.2 dB at 100 MHz
    36.3 dB at 125 MHz
    32.2 dB at 200 MHz
    30.2 dB at 250 MHz
    28.7 dB at 300 MHz
    26.2 dB at 400 MHz
    24.2 dB at 500 MHz
    attenuation to Crosstalk Ratio Far-end [ACRF]
    Guaranteed: 66 dB Typical: 83 dB at 4 MHz
    Guaranteed: 58 dB Typical: 72.94 dB at 10 MHz
    Guaranteed: 53.9 dB Typical: 70.8 dB at 16 MHz
    Guaranteed: 52 dB Typical: 68.8 dB at 20 MHz
    Guaranteed: 48.1 dB Typical: 64.9 dB at 31.25 MHz
    Guaranteed: 42.1 dB Typical: 58.8 dB at 62.5 MHz
    Guaranteed: 38 dB Typical: 54.7 dB at 100 MHz
    Guaranteed: 36.1 dB Typical: 51.97 dB at 125 MHz
    Guaranteed: 32 dB Typical: 48.6 dB at 200 MHz
    Guaranteed: 30 dB Typical: 46.6 dB at 250 MHz
    Guaranteed: 28.5 dB Typical: 44.27 dB at 300 MHz
    Guaranteed: 26 dB Typical: 40.39 dB at 400 MHz
    Guaranteed: 24 dB Typical: 40.5 dB at 500 MHz
    power sum attenuation crosstalk ratio far-end [PSACRF]
    63 dB 4 MHz
    55 dB 10 MHz
    50.9 dB 16 MHz
    49 dB 20 MHz
    45.1 dB 31.25 MHz
    39.1 dB 62.5 MHz
    35 dB 100 MHz
    33.1 dB 125 MHz
    29 dB 200 MHz
    27 dB 250 MHz
    25.5 dB 300 MHz
    23 dB 400 MHz
    21 dB 500 MHz
    near end crosstalk [NEXT]
    Guaranteed: 72.9 dB Typical: 53.1 dB at 31.25 MHz
    Guaranteed: 68.4 dB Typical: 51.2 dB at 62.5 MHz
    Guaranteed: 65.3 dB Typical: 85.5 dB at 100 MHz
    Guaranteed: 63.8 dB Typical: 85.5 dB at 125 MHz
    Guaranteed: 60.8 dB Typical: 84.62 dB at 200 MHz
    Guaranteed: 59.3 dB Typical: 83.09 dB at 250 MHz
    Guaranteed: 78 dB Typical: 68.5 dB at 4 MHz
    Guaranteed: 78 dB Typical: 62.7 dB at 10 MHz
    Guaranteed: 77.2 dB Typical: 58.8 dB at 16 MHz
    Guaranteed: 75.8 dB Typical: 57.45 dB at 20 MHz
    Guaranteed: 58.1 dB Typical: 63.69 dB at 300 MHz
    Guaranteed: 56.3 dB Typical: 61.71 dB at 400 MHz
    Guaranteed: 54.8 dB Typical: 60.07 dB at 500 MHz
    coupling attenuation
    >= 55 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type II
    >= 55 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to IEC 61156-5, ed. 2 type II
    input impedance
    100 Ohm at 1…550 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1…250 MHz conforming to IEC 61156-5, ed. 2.1
    segregation class
    Class c conforming to EN 50174-2
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    45 ns at 1…550 MHz
    euroclass level
    Dca s2 d2 a1
    nominal velocity propagation
    80 %
    AWG gauge
    AWG 23
    calorific value
    518 MJ/km
    cable outer diameter
    7.1 mm
    cable weight
    48 kg
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20…60 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    flame retardance
    LSZH
    standards
    IEC 60332-1 flame propagation characteristics
    IEC 60754-2 acidity of combustion gases
    IEC 61034 smoke generation
    IEC 61156-5-ed. 2.1 performance
    EN 50173-1 performance
    EN 50174-1 performance
    ANSI/TIA/EIA-568-C.2 performance
    IEC 60754-1 halogen gas evolution
    ISO/IEC 14763-2 installation standards
    ISO/IEC 11801-ed. 2.2, 2011 performance
    ISO/IEC 11801-ed. 2.1 performance
    EN 50174-2 installation standards
    IEEE 802.3af performance
    IEEE 802.3at performance
    PrEN 50288-10-1 performance
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 513 KB
    Date 7/5/17
    prp.document.label.format pdf
    Size 84.8 KB
    Date 5/11/17
    prp.document.label.format pdf
    Size 511 KB
    Date 7/6/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD62X218 : VDICD62X218_ROHS_CHINA_DECLARATION
    Description
    VDICD62X218_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    VDICD62X218_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 577.3 KB
    Date 11/30/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD62X218 : VDICD62X218_ROHS_DECLARATION
    Description
    VDICD62X218_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    VDICD62X218_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Copper LAN Cable CAT.6A UFTP 4P LSZH - Lexcom Infraplus CL-MNC6A (Version 1.1)
    Description
    PEP Network connectivity - Copper LAN
    prp.document.label.format pdf
    Size 443.7 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD62X218 : VDICD62X218_REACH_DECLARATION
    Description
    VDICD62X218_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    VDICD62X218_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /