Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Altivar 58
VW3A58202 Product picture Schneider Electric
Discontinued

VW3A58202

VW3A58202 Product picture Schneider Electric
Discontinued
VW3A58202

PG Input / Output extension card option for ATV 58

Show more characteristics
VW3A58202  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Extended I/O card
    range compatibility
    Altivar 58
    supply
    Internal supply, 24 V DC (21…27 V) , <0.2 A for overload and short-circuit protection
    Internal supply for logic inputs, 10 V DC (9…11 V) , <0.01 A, impedance: 1…10 kOhm for overload and short-circuit protection
    input/output type
    1 analog output 0...20 mA
    1 analogue input differential
    2 logic input impedance
    1 logic output voltage analog input
    analogue input number
    1
    analogue input type
    AI differential: 0...10 V DC, 24 V, impedance: 30000 Ohm, resolution: 10 bits
    analogue output number
    1
    analogue output type
    AO switch-configurable current: 0...20 mA DC, impedance: 500 Ohm, sampling time: 2 ms, resolution: 9 bits + sign
    discrete output number
    1
    discrete output logic
    Negative
    Positive
    Complementary
    electrical durability
    100000 cycles for open collector
    discrete output voltage
    24 V DC (voltage limits: 12...30 V) assignable logic
    maximum output current
    0.2 A, assignable logic
    minimum switching current
    5 mA at 24 V DC
    PTC probe input
    resistance PTC, impedance: 750 Ohm
    discrete input voltage
    24 V DC (voltage limits: <= 30 V) for assignable
    electrical connection
    Screw terminal block, 1.5 mm² / AWG 16
    protection type
    Reverse polarity protection: digital input
    Short-circuit protection: output
    net weight
    0.4 kg
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    User's manual VW3A58202 (Version 2)
    Description
    I/O extension card option
    prp.document.label.format pdf
    Size 290.6 KB
    Date 8/12/02
    Description
    I/O extension card option
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /