Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium SD3 & Motors
VW3S8202R05 Product picture Schneider Electric

VW3S8202R05

Green premium brand logo
VW3S8202R05 Product picture Schneider Electric
VW3S8202R05
Green premium brand logo

cable for pulse/direction signal - 24 V - shielded - 0.5 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Cable for pulse/direction signal
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Between stepper drive SD326 and external impulsion generator
    range compatibility
    Lexium SD3
    type of cable
    Shielded cable
    cable length
    0.5 m
    Complementary
    product compatibility
    SD326
    [Uc] control circuit voltage
    24 V
    electrical connection
    1 connector 24-pole Molex (SD326)
    Cable end open (external impulsion generator)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8202R05 : cable for pulse/direction signal - 24 V - shielded - 0.5 m
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8202R05 : cable for pulse/direction signal - 24 V - shielded - 0.5 m
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3S8202R05 : cable for pulse/direction signal - 24 V - shielded - 0.5 m
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    cable for pulse/direction signal - 24 V - shielded - 0.5 m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /