Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Easy Harmony XA2E
XA2EH011 Product picture Schneider Electric

XA2EH011

Green premium brand logo
XA2EH011 Product picture Schneider Electric
XA2EH011
Green premium brand logo

round white push-button Ø 22 -push push - 1NO

Show more characteristics
Commercial status
To be discontinued on 01 April 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy Harmony XA2
    product or component type
    Complete push-button
    device short name
    XA2
    bezel material
    Plastic
    fixing collar material
    Plastic
    Complementary
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    protective treatment
    TC
    operating position
    Any position
    fixing center
    >= 30 x 40 mm (panel) - thickness: 1…5 mm
    fixing mode
    Fixing nut: 2…2.4 N.m
    shape of signaling unit head
    Round
    type of operator
    push-push
    operator profile
    White flush
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    mechanical durability
    1000000 cycles
    connections - terminals
    Screw clamp terminal, clamping capacity: <= 2 x 1.5 mm²
    Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
    Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
    Faston terminals, connection size: 6.3 mm
    tightening torque
    0.8 N.m
    short-circuit protection
    10 A gL fuse conforming to IEC 60269-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    600 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    electrical durability
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
    electrical reliability
    Λ < 10exp(-8) at 24 V
    width
    30 mm
    height
    42 mm
    depth
    67.7 mm
    net weight
    0.04 kg
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    overvoltage category
    Class I conforming to IEC 536
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 60529
    standards
    GB 14048.5
    IEC 60947-5-1
    IEC 60947-1
    GB 14048.1
    product certifications
    CE
    CCC
    vibration resistance
    10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/10/20
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 927.1 KB
    Date 11/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XA2EH011 : round white push-button Ø 22 -push push - 1NO
    Description
    round white push-button Ø 22 -push push - 1NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    round white push-button Ø 22 -push push - 1NO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.6 KB
    Date 11/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XA2EH011 : round white push-button Ø 22 -push push - 1NO
    Description
    round white push-button Ø 22 -push push - 1NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    round white push-button Ø 22 -push push - 1NO
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XA2EH011 : round white push-button Ø 22 -push push - 1NO
    Description
    round white push-button Ø 22 -push push - 1NO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    round white push-button Ø 22 -push push - 1NO
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (e)
    Clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /