Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Easy Harmony XA2E
XA2ES442 Product picture Schneider Electric

XA2ES442

Green premium brand logo
XA2ES442 Product picture Schneider Electric
XA2ES442
Green premium brand logo

black Ø30 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Easy XA2
    product or component type
    Complete emergency switching off push-button
    device short name
    XA2
    bezel material
    Plastic
    mounting diameter
    22 mm
    Complementary
    operating position
    Any position
    device mounting
    Fixing hole - diameter: 22 mm
    fixing center
    >= 30 x 40 mm (panel) - thickness: 1…5 mm
    fixing mode
    Fixing nut: 2…2.4 N.m
    shape of signaling unit head
    Round
    type of operator
    turn to release
    reset
    Turn to release
    operator profile
    Red mushroom Ø 30 mm
    contacts type and composition
    1 NC
    contact operation
    Slow-break
    positive opening
    With NC contact
    mechanical durability
    100000 cycles
    connections - terminals
    Screw clamp terminal, <= 2 x 1.5 mm²
    Screw clamp terminal, <= 1 x 2.5 mm²
    Screw clamp terminal, >= 1 x 0.5 mm²
    Faston terminals, connection size: 6.3 mm
    tightening torque
    0.8 N.m
    short-circuit protection
    10 A gL fuse conforming to IEC 60269-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    600 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    electrical durability
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    electrical reliability
    Λ < 10exp(-8) at 24 V
    height
    30 mm
    width
    42 mm
    depth
    73.7 mm
    net weight
    0.056 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    overvoltage category
    Class I conforming to IEC 536
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 60529
    standards
    IEC 60947-5-1
    GB 14048.5
    IEC 60947-1
    GB 14048.1
    product certifications
    CE
    CCC
    vibration resistance
    10 gn (f= 40…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/10/20
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 927.1 KB
    Date 11/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XA2ES442 : XA2ES442_ROHS_CHINA_DECLARATION
    Description
    XA2ES442_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XA2ES442_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.6 KB
    Date 11/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XA2ES442 : XA2ES442_ROHS_DECLARATION
    Description
    XA2ES442_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XA2ES442_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XA2ES442 : XA2ES442_REACH_DECLARATION
    Description
    XA2ES442_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XA2ES442_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (e)
    Clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /