Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB4
XB4BT845 Product picture Schneider Electric

XB4BT845

Green premium brand logo
XB4BT845 Product picture Schneider Electric
XB4BT845
Green premium brand logo

Emergency stop switching off, metal, red mushroom, Ø40, Ø22, trigger latching push-pull, 1 NO + 1 NC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Emergency stop push-button
    Emergency switching off push-button
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    trigger action and mechanical latching
    reset
    Push-pull
    operator profile
    Red mushroom Ø 40 mm, unmarked
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    Complementary
    height
    47 mm
    width
    40 mm
    depth
    82 mm
    terminals description ISO n°1
    (13-14)NO
    net weight
    0.136 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    contacts usage
    Standard contacts
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    50 N
    mechanical durability
    300000 cycles
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    device presentation
    Complete product
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60204-1
    UL 508
    EN/ISO 13850
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    IEC 60364-5-53
    EN/IEC 60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    RINA
    CSA
    LROS (Lloyds register of shipping)
    BV
    GL
    UL listed
    DNV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • French5
    • German2
    • Italian2
    • Portuguese2
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20.5 MB
    Date 7/29/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    EMERGENCY STOP (Version 1.0)
    Files in document
    stp
    382.5 KB
    zip
    380.1 KB
    prp.document.label.format zip
    Size 762.6 KB
    Date 9/24/13
    Files in document
    stp
    382.5 KB
    zip
    380.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4 XB5 Emergency stops (Version 1.0)
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    prp.document.label.format pdf
    Size 231.2 KB
    Date 5/28/19
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 94.2 KB
    Date 2/18/14
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.8 KB
    Date 7/1/19
    prp.document.label.format pdf
    Size 453.4 KB
    Date 1/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BT845 : XB4BT845_ROHS_CHINA_DECLARATION
    Description
    XB4BT845_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    XB4BT845_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version 2)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BT845 : XB4BT845_ROHS_DECLARATION
    Description
    XB4BT845_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    XB4BT845_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    prp.document.label.format pdf
    Size 1 MB
    Date 1/28/11
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BT845 : XB4BT845_REACH_DECLARATION
    Description
    XB4BT845_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    XB4BT845_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e :
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /