Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB5
XB5AVM4 Product picture Schneider Electric

XB5AVM4

Green premium brand logo
XB5AVM4 Product picture Schneider Electric
XB5AVM4
Green premium brand logo

Pilot light, plastic, red, Ø22, plain lens with integral LED, 230...240 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Pilot light
    device short name
    XB5
    bezel material
    Dark grey plastic
    fixing collar material
    Plastic
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    operator additional information
    With plain lens
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    Red
    [Us] rated supply voltage
    230...240 V AC at 50/60 Hz
    device presentation
    Complete product
    Complementary
    height
    42 mm
    width
    30 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0.038 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN 60947-1
    signalling type
    Steady
    GCR BRIDGE
    XB5AVCUST05
    compatibility code
    XB5
    supply voltage limits
    195…264 V AC
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    UL 508
    JIS C8201-1
    product certifications
    CSA
    UL listed
    vibration resistance
    5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    electromagnetic compatibility
    Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
    Electromagnetic emission class B conforming to IEC 55011
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Chinese2
    • French4
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17 MB
    Date 11/26/19
    prp.document.label.format pdf
    Size 3.9 MB
    Date 12/11/18
    Description
    Catalogue
    CAD
    Format
    Size
    Date
    Add to My Documents
    Pilot light, complete, Red (Version 1.0)
    Files in document
    zip
    226.2 KB
    prp.document.label.format zip
    Size 475 KB
    Date 9/25/13
    Files in document
    zip
    226.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 9/24/19
    Description
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 453.4 KB
    Date 1/1/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AVM4 : red complete pilot light Ø22 plain lens with integral LED 230...240V
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 605.3 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AVM4 : red complete pilot light Ø22 plain lens with integral LED 230...240V
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 67 KB
    Date 1/22/17
    Description
    DNV Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.3 KB
    Date 11/1/17
    prp.document.label.format pdf
    Size 890 KB
    Date 1/28/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AVM4 : red complete pilot light Ø22 plain lens with integral LED 230...240V
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    red complete pilot light Ø22 plain lens with integral LED 230...240V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
    b:
    30 mm / 1.18 in.
    c:
    41.5 mm / 1.63 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /