Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XB5
XB5PUSB3 Product picture Schneider Electric

XB5PUSB3

Green premium brand logo
XB5PUSB3 Product picture Schneider Electric
XB5PUSB3
Green premium brand logo

panel mounted USB 3.0 port - Ø22 mm - for USB interface jack type A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Panel mounted USB port
    device short name
    XB5P
    Complementary
    sale per indivisible quantity
    1
    mounting diameter
    22 mm
    thickness
    6 mm without protection cover
    1.5…5 mm with protection cover plastic
    1.5…5 mm with protection cover rigid plastic
    1.5…2.5 mm with protection cover metal
    bezel material
    Plastic
    fixing collar material
    Plastic
    integrated connection type
    USB 3.0 type A
    minimum number of matings
    1500 cycles
    IP degree of protection
    IP20 front: conforming to IEC 60529
    IP20 back: conforming to IEC 60529
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    tightening torque
    1.5 N.m
    vibration resistance
    5.35 gn15 min per axis
    shock resistance
    30 gn 11 ms 3 chocks in each direction X, Y and Z
    standards
    USB 3.0
    product certifications
    CSA
    UL listed
    height
    28 mm
    width
    28 mm
    depth
    44 mm
    net weight
    0.0169 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French3
    • German3
    • Italian2
    • Kazakh3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17 MB
    Date 11/26/19
    prp.document.label.format pdf
    Size 20.5 MB
    Date 7/29/19
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Soft, User Manual (Version 02)
    Description
    This document describes the functions of Harmony XB5SSoft that are used for the management of XB5S device databases.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This document describes the functions of Harmony XB5SSoft that are used for the management of XB5S device databases.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XB5PUSB3: panel mounted USB 3.0 port - Ø22 mm - for USB interface jack type A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XB5PUSB3: panel mounted USB 3.0 port - Ø22 mm - for USB interface jack type A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XB5S.B2L2 / XB5S.B2M12 Harmony Biometric Switch, Instruction Sheet (Version 01)
    Files in document
    pdf
    654.7 KB
    pdf
    975.7 KB
    zip
    868.4 KB
    Description
    This document contains diagrams and instructions for XB5S.B2L2/M12 Harmony biometric switches.
    prp.document.label.format zip
    Size 2.4 MB
    Date 11/1/12
    Files in document
    pdf
    654.7 KB
    pdf
    975.7 KB
    zip
    868.4 KB
    Description
    This document contains diagrams and instructions for XB5S.B2L2/M12 Harmony biometric switches.
    XB5S.B2L2 / XB5S.B2M12 Harmony Biometric Switch, Instruction Sheet (Version 00)
    Files in document
    pdf
    7.1 MB
    pdf
    13.2 MB
    Description
    This document contains instructions and diagrams for XB5S.B2L2/M12 Harmony biometric switches.
    prp.document.label.format zip
    Size 20.3 MB
    Date 11/1/12
    Files in document
    pdf
    7.1 MB
    pdf
    13.2 MB
    Description
    This document contains instructions and diagrams for XB5S.B2L2/M12 Harmony biometric switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5PUSB3 : XB5PUSB3_ROHS_CHINA_DECLARATION
    Description
    XB5PUSB3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XB5PUSB3_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5PUSB3 : XB5PUSB3_ROHS_DECLARATION
    Description
    XB5PUSB3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XB5PUSB3_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 41.6 MB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5PUSB3 : XB5PUSB3_REACH_DECLARATION
    Description
    XB5PUSB3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    XB5PUSB3_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Rear view
    (2)
    Side view
    (3)
    Front view

    (e)

    Clamping thickness without accessory: 1.5 mm to 5 mm / 0.05 in to 0.19 in

    Clamping thickness with ZBSP1 & ZBSP2: 1.5 mm to 5 mm / 0.05 in to 0.19 in

    Clamping thickness with ZBSP3: 1.5 mm to 2.5 mm / 0.05 in to 0.10 in


  • Mounting and Clearance

    Panel Cut-out for Panel Mounted USB Port
    Connection by Screw Clamp Terminals or Plug-in Connectors


    (1)
    Diameter on finished panel or support
    (2)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminal or plug-in connector

    35

    1.38

    35

    1.38

    Panel Cut-out


    (1)
    Diameter on finished panel or support
    (2)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /