Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ILLUM. P.B - LED - Spring Rtn -1NC - Red - 24v

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB7
    product or component type
    Illuminated push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP65 (front face) conforming to IEC 60529
    shape of signaling unit head
    Round
    type of operator
    Spring return
    operator profile
    Red projecting unmarked
    operator additional information
    With plain lens
    contacts type and composition
    1 NC
    connections - terminals
    Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals : 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    light source
    LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    24 V AC/DC
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    57.5 mm
    terminals description ISO n°1
    (11-12)NC
    product weight
    0.023 kg
    device mounting
    Fixing hole: Ø 22.5 mm (22.3 +0.4/0) conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm on support panel, metal, thickness: 1...6 mm
    >= 30 x 40 mm on support panel, plastic, thickness: 2...6 mm
    fixing mode
    Fixing nut beneath head recommended torque: 2...2.4 N.m
    contact operation
    Slow-break
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    mechanical durability
    300000 cycles
    tightening torque
    0.8...1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross head compatible with JIS No 1 screwdriver
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate: 108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    supply voltage limits
    19.2...30 V DC
    21.6...26.4 V AC
    current consumption
    18...27 mA
    service life
    70000 h at rated voltage and 25 °C
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    NEMA degree of protection
    NEMA 12 conforming to UL 50 E
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    GOST
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration
    electromagnetic emission
    Class B conforming to EN 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB7 monolithic, pushbuttons, switches and pilot lights, ф 22 (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for XB7NW34B2: ILLUM. P.B - LED - Spring Rtn -1NC - Red - 24v (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB7N Control and signaling units (Version 1.0)
    Date 10/29/18
    Size 93.3 KB
    XB7N Control and signaling units (Version 1.0)
    Date 10/29/18
    Size 76.2 KB
    XB7N Control and signaling units (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB7E XB7N Control and signaling units (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XB7 - Monolithic Pushbuttons, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/26/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XB7 - Monolithic Pushbuttons, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/26/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.