Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

predetermining multi-function counter - LCD 6 digit display - 230 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Count
    product or component type
    Multifunctional counter
    additional information
    Tachometer
    Preselection counter
    Batch counter
    Chronometer
    display type
    LCD
    size
    48 x 48 mm
    display digits
    6 digit(s)
    counting frequency
    Bi-directional counting 2500 Hz
    Uni-directional counting 5000 Hz
    reset
    Automatic reset
    Electrical reset
    Manual
    counting capacity
    -99999...999999
    Complementary
    [Us] rated supply voltage
    230 V AC (Us +/- 10 %) at 50/60 Hz
    sensor power supply
    12...24 V DC at <= 50 mA
    current consumption
    50 mA at 230 V AC
    output type
    Transistor PNP 12...24 V DC, <= 0.01 A
    Relay changeover reset response time: 5 ms 5...250 V AC, 0.01...1 A
    Relay changeover reset response time: 5 ms 5...30 V DC, 0.01...1 A
    preset number
    1
    counting mode
    Counting direction inputs (input resistance 5 kOhm)
    Differential inputs (input resistance 5 kOhm)
    Single counter input (input resistance 5 kOhm)
    Single counter with phase discriminator (input resistance 5 kOhm)
    Summing inputs (input resistance 5 kOhm)
    time range
    0...99 999.9 h
    0...99 999.9 mn
    0...99 999.9 s
    0...99 h 59 mn 59 s
    input type
    Contact
    minimum pulse duration
    0.0001 s at 5000 Hz counting frequency
    0.017 s at 30 Hz counting frequency
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    fixing mode
    By self-locking clamp with setscrews
    connections - terminals
    Screw terminal block
    discrete input type
    NPN or PNP
    height
    48 mm
    number of outputs
    3
    product weight
    0.25 kg
    width
    48 mm
    CAD overall width
    48 mm
    CAD overall height
    48 mm
    CAD overall depth
    102 mm
    Environment
    standards
    EN 50081-2
    EN 50082-2
    EN 61010
    product certifications
    cURus
    IP degree of protection
    IP65 conforming to IEC 60529
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...70 °C
    vibration resistance
    1 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 18 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate XBK (Version 1.0)
    Date 8/6/18
    Size 233.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XBKP6... Predetermining counters (Version 0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Zelio Count XBK counters (Version 1.0)
    Date 8/6/18
    Size 186.4 KB
    Date 8/6/18
    Size 212.6 KB
    Date 8/6/18
    Size 200 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.