Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

absolute encoder Ø 58 multi turn - solid shaft 10 mm - 25-bit binary - PROFIBUS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder fieldbus
    device short name
    XCC
    product specific application
    -
    diameter
    58 mm
    bus type
    Profibus DP 3.062 V1.1. IEC 61158, EN 50170 class 2, IEC 61784, EN 50254
    shaft diameter
    10 mm
    shaft type
    Solid shaft
    resolution
    4096 turns/8192 points
    electrical connection
    3 cable glands Pg 9 radial external supply
    type of output stage
    PROFIBUS-DP 25-bit
    [Us] rated supply voltage
    24 V DC
    transmission rate
    9.6 kbit/s...12000 kbit/s
    enclosure material
    Aluminium
    Complementary
    shaft tolerance
    H8
    supply voltage limits
    10...30 V DC
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    30 g.cm²
    torque value
    0.003 N.m
    maximum load
    11 daN radial
    output frequency
    800 kHz
    current consumption
    0...100 mA no-load
    protection type
    Reverse polarity protection
    Voltage peaks protection
    status LED
    1 LED green status
    1 LED red error
    surge withstand
    0.5 kV level 1 IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6000ZZ1
    product weight
    0.56 kg
    Environment
    product certifications
    DIN VDE 0160
    PNO
    Schneider Electric interoperability standards
    marking
    CE
    ambient air temperature for operation
    -40...85 °C
    ambient air temperature for storage
    -40...85 °C
    IP degree of protection
    IP64 IEC 60529
    vibration resistance
    10 gn (10...2000 Hz) IEC 60068-2-6
    shock resistance
    100 gn (6 ms) IEC 60068-2-27
    resistance to electrostatic discharge
    2 kV contact discharge level 2 IEC 61000-4-2
    4 kV air discharge level 2 IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 IEC 61000-4-4
    2 kV power ports level 3 IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Opto-electronic rotary encoders OsiSense XCC (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCC3510PV84FBN: absolute encoder Ø 58 multi turn - solid shaft 10 mm - 25-bit binary - PROFIBUS (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCC3...FB rotary encoders with Profibus DP communication (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCC... opto-electronic rotary encoders (Version 2.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 M4 holes at 120° on 48 PCD, depth: 6 mm
    (2)
    3 M3 holes at 120° on 48 PCD, depth: 6 mm


  • Connections and Schema

    Wiring Diagram
    PROFIBUS-DP Connections


    Bus termination resistor


    (1)
    1st or last encoder
    (2)
    Encoder X

    Permissible address range


    (1)
    0 => 99

    Terminal

    Grounding

    B (left)

    A (left)

    +

    Function

    Earth

    Bus line B (Bus in)

    Bus line A (Bus in)

    0 V

    11-30 V

    Terminal

    B (right)

    A (right)

    +

    Function

    Bus line B (Bus out)

    Bus line A (Bus out)

    0 V

    11-30 V