Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
XCKM115H7 Product picture Schneider Electric

XCKM115H7

Green premium brand logo
XCKM115H7 Product picture Schneider Electric
XCKM115H7
Green premium brand logo

limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKM
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever thermoplastic
    type of approach
    Lateral approach, 2 directions
    cable entry
    3 entries tapped for 1/2" NPT cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    With
    positive opening minimum torque
    0.25 N.m
    minimum torque for tripping
    0.1 N.m
    minimum actuation speed
    0.01 m/min
    maximum actuation speed
    1.5 m/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A AC
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    15000000 cycles
    width
    64 mm
    height
    64 mm
    depth
    30 mm
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IK degree of protection
    IK05 conforming to EN 50102
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CSA
    CCC
    UL
    standards
    CSA C22.2 No 14
    IEC 60204-1
    IEC 60947-5-1
    EN 60947-5-1
    UL 508
    EN 60204-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    metal\complete switches with 3 cable entries, with 1/2 NPT adaptor (Version 1.0)
    Files in document
    dwg
    234.3 KB
    dwf
    86.7 KB
    dxf
    335.7 KB
    wmf
    25.1 KB
    prp.document.label.format zip
    Size 681.8 KB
    Date 1/13/05
    Files in document
    dwg
    234.3 KB
    dwf
    86.7 KB
    dxf
    335.7 KB
    wmf
    25.1 KB
    prp.document.label.format zip
    Size 980.9 KB
    Date 1/13/05
    Files in document
    dwg
    327 KB
    dwf
    130.5 KB
    dxf
    486.3 KB
    wmf
    37.1 KB
    prp.document.label.format zip
    Size 981.2 KB
    Date 1/13/05
    Files in document
    dwg
    325.3 KB
    dwf
    124.5 KB
    dxf
    496.2 KB
    wmf
    35.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 112.6 KB
    Date 5/5/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKM115H7 : limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
    Description
    limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKM115H7 : limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
    Description
    limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    limit switch XCKM - thermoplastic roller lever - 1NC+1NO - snap action - 1/2NPT
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Tapped entry for ½ “NPT
    Ø :
    2 elongated holes Ø 5.2 x 6.2


    (1)
    Tapped entry for 1/2" NPT conduit
    (2)
    Pg 11 threaded sleeve


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


    Mounting with Rotary Heads and Levers
    Type of Cam


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    2-pole NC + NO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by 30° Cam



    Functionnal Diagram


    (P)
    Positive opening point
    (1)
    NC contact with positive opening operation
    (2)
    Closed
    (3)
    Open
    (4)
    Tripping
    (5)
    Resetting


Compare products: /