Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense ATEX D
XCKM3915H29EX Product picture Schneider Electric

XCKM3915H29EX

Green premium brand logo
XCKM3915H29EX Product picture Schneider Electric
XCKM3915H29EX
Green premium brand logo

limit switch XCKM - roller lever - 2NC + NO - ATEX/IECEx

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Telemecanique Limit switches XC Standard
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKM
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever thermoplastic
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 2 directions
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
    cable entry number
    1 tapped entry for M20 x 1.5 cable gland (included) 7…13 mm
    2 tapped entry for M20 x 1.5 cable gland
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contacts insulation form
    Zb
    contact operation
    Snap action
    number of steps
    1
    positive opening
    With
    minimum torque for tripping
    0.1 N.m
    maximum actuation speed
    1.5 m/s
    IP degree of protection
    IP66 conforming to IEC 60529
    Complementary
    body material
    Zamak
    positive opening minimum torque
    0.25 N.m
    minimum actuation speed
    0.01 m/min
    contact code designation
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN 60947-5-1
    B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN 60947-5-1
    R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A AC
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    400 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3