Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LIMIT SWITCH MAN RESET PLASTIC 2NC SNAP PL

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCPR
    sensor design
    Compact
    reset
    With
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller lever plunger thermoplastic
    type of approach
    Lateral approach 1 direction
    cable entry
    1 entry for M16 x 1.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NC
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    18 N
    minimum force for tripping
    6 N
    maximum actuation speed
    1 m/s
    contact code designation
    A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V degree of pollution 3 conforming to EN 60947-1
    500 V degree of pollution 3 conforming to IEC 60947-1
    300 V conforming to UL 508
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles DC-13 120 V 4 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles DC-13 24 V 10 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    5000000 cycles DC-13 48 V 7 W <= 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
    width
    31 mm
    height
    65 mm
    depth
    30 mm
    product weight
    0.125 kg
    terminals description ISO n°1
    (11-12)NC
    (21-22)NC
    Environment
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    overvoltage category
    Class II conforming to IEC 61140
    Class II conforming to NF C 20-030
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    protective treatment
    TC
    product certifications
    CSA
    UL
    standards
    EN 60204-1
    EN 60947-5-1
    IEC 60204-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
  • Documents & Downloads

    Language
    • English
    • French
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)
    XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.0)
    XC... limit switches - UL certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XCKP2.... Plastic Limit Switch, Product End-of-Life Instructions (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKP2.... Plastic Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.