Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

pressure sensor XMLA - 0..16 bar - G 1/4A (male) - 24 V - 4..20 mA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    16 bar
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    controlled fluid
    Fresh water (0...125 °C)
    Air (-15...125 °C)
    Corrosive fluid (-15...125 °C)
    Hydraulic oil (-15...125 °C)
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2 wires
    electrical connection
    3 pins 1 male connector M12
    [Us] rated supply voltage
    12 V DC, voltage limits: 8...33 V
    24 V DC, voltage limits: 8...33 V
    quantity per set
    Set of 1
    type of packing
    Individual
    diameter
    22.8 mm
    Complementary
    pressure setting range
    0...16 bar
    maximum permissible accidental pressure
    36 bar
    destruction pressure
    40 bar
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    Ceramic
    FPM (Viton)
    Stainless steel type AISI 303
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    surge withstand
    1 kV (42 Ohm) conforming to EN/IEC 61000-4-5
    500 kV (12 Ohm) conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.095 kg
    height
    58.1 mm
    length
    48.5 mm
    scale type
    Fixed differential
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    UL 508
    CSA C22.2 No 14
    EAC
    protective treatment
    TC
    ambient air temperature for operation
    -15...85 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    20 gn (f = 9...2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV (in air) conforming to EN/IEC 61000-4-2
    8 kV (on contact) conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    200 V/m (80...1000 Hz) conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15...80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLG016D21: pressure sensor XMLA - 0..16 bar - G 1/4A (male) - 24 V - 4..20 mA (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XMLG... electronic pressure sensors - CSA certificate of compliance (Version 1.0)
    XMLE/F/G/K... electronic pressure sensors - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XMLG... Pressure transmitters with analogue output 4-20mA (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XMLG... and XMLK... electronic pressure sensors - EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    2-Wire Technique (4-20 mA)



  • Performance Curves

    Output Curves