Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

single foot switch - IP66 - with cover - plastic - blue - 1 NC + 1 NO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XPE
    product or component type
    Foot switch
    material
    Plastic
    foot switch type
    Single foot switch
    device short name
    XPEB
    provided equipment
    Cover
    trigger mechanism
    With trigger mechanism
    contact operation
    1 step
    contacts type and composition
    1 NC + 1 NO
    colour
    Blue
    Complementary
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    connections - terminals
    Screw clamp terminal : <= 1 x 2.5 mm² with or without cable end
    Screw clamp terminal : <= 2 x 1.5 mm² with or without cable end
    mechanical durability
    10000000 cycles
    [Ie] rated operational current
    3 A, 240 V, AC-15, A300
    0.27 A, 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V, degree of pollution: 3 conforming to EN/IEC 60947-1
    500 V, degree of pollution: 3 conforming to NF C 20-040 group C
    500 V, degree of pollution: 3 conforming to VDE 0110 group C
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    <= 25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A by cartridge fuse type gG conforming to EN/IEC 60947-5-1
    10 A by cartridge fuse type gG conforming to VDE 0660-200
    rated operational power in W
    10 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    4 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    7 W DC-13, operating rate: 60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    product weight
    0.7 kg
    Environment
    standards
    NF E 09-031
    product certifications
    CSA
    UL
    protective treatment
    TH
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    5 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to EN/IEC 61140
    Class II conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to IEC 60529
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPEB510: single foot switch - IP66 - with cover - plastic - blue - 1 NC + 1 NO (Version 2.0)
    Pedal foot switches Harmony with protective cover, Plastic (Version 1.0)
    Pedal foot switches Harmony with protective cover, Plastic (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XPE B/C/G/Y Foot switches (Version 1.0)
    Date 10/26/18
    Size 1 MB
    XPEB XPEG Foot switches (Version 1.0)
    Date 10/29/18
    Size 300 B
    XPEM R G B C Y A Foot switches (Version 1.0)
    Date 10/26/18
    Size 307.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPEB... / XPEG... Plastic foot switches, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPEB, C, G, Y Foot switches (Version 1.0)
    Date 11/14/18
    Size 402.7 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    XPE B... and XPE Y... foot switches, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Plastic Foot Switch with Protective Cover
    Dimensions


    (1)
    Ø 16 x 4 counterbored hole.
    (2)
    4 cover fixing screws: stainless steel. Tightening torque: 1 N.m.


  • Performance Curves

    Electrical Durability of Contacts
    AC-15 Utilization Category

    Operating rate: 3600 operating cycles/hour. Load factor: 0.5.

    Inductive circuit:


    X
    Current in A
    Y
    Millions of operating cycles

    DC-13 Utilization Category

    Refer to the product characteristic “Operational power in W”.