Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS112B3NAL5 Product picture Schneider Electric

XS112B3NAL5

Green premium brand logo
XS112B3NAL5 Product picture Schneider Electric
XS112B3NAL5
Green premium brand logo

inductive sensor XS1 M12 - L37mm - brass - Sn4mm - 12..24VDC - cable 5m

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    Mobile equipment
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    37 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    4 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    NPN
    electrical connection
    Cable
    cable length
    5 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP65 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    operating zone
    0…3.2 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 2500 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.2 ms
    maximum delay recovery
    0.2 ms
    marking
    CE
    threaded length
    25 mm
    length
    37 mm
    Environment
    product certifications
    E2
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.6 KB
    Date 7/16/18
    Description
    CSA certificate of compliance
    prp.document.label.format pdf
    Size 132.2 KB
    Date 10/7/14
    Description
    E2 approval certificate
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS112B3NAL5 : inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS112B3NAL5 : inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    inductive sensor XS1 M12 - L35mm - brass - Sn4mm - 12..24VDC - cable 5m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    8 mm/0.31 in.

    Face to face


    e (2) ≥
    48 mm/1.89 in.

    Facing a metal object


    e (3) ≥
    12 mm/0.47 in.


    Mounting


    (1)
    Bending cable: 4 x external cable diameter


  • Connections and Schema

    Wiring Schemes

    NPN


    BU :
    Blue
    BN :
    Brown
    BK :
    Black


Compare products: /